デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
INA139とINA169は、ハイサイド・ユニポーラ電流シャント・モニタです。同相入力電圧範囲が広く、高速で、静止電流が小さく、小型のSOT-23パッケージに格納されているため、さまざまな用途に使用できます。
同相入力と電源電圧は独立しており、許容電圧範囲は、INA139の場合は2.7V~40V、INA169の場合は2.7V~60Vです。静止電流がわずかに60μAと小さいため、電流測定シャントのどちらの側にも電源を接続でき、誤差を最小限に抑えることができます。
本デバイスは差動入力電圧を電流出力に変換します。1~100以上の範囲で任意のゲインを設定できる外付けの負荷抵抗器を使用してこの電流が逆に変換され、電圧値が得られます。本回路は電流シャント測定向けに設計されていますが、測定やレベルシフトなど有効なさまざまなアプリケーションにご使用ください。
INA139とINA169はどちらも、5ピンのSOT-23パッケージで供給されます。INA139デバイスは-40℃~+125℃、INA169は-40℃~+85℃の温度範囲で動作が規定されています。
型番 | パッケージ | 本体サイズ(typ) |
---|---|---|
INA139 | SOT-23 (5) | 2.90mm×1.60mm |
INA169 |
Changes from E Revision (December 2015) to F Revision
Changes from D Revision (November 2005) to E Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS | INA139 | –0.3 | 60 | V |
INA169 | –0.3 | 75 | V | |
Analog inputs, INA139 | Common-mode (2) | –0.3 | 60 | V |
Differential (VIN+) – (VIN–) | –40 | 2 | V | |
Analog inputs, INA169 | Common-mode (2) | –0.3 | 75 | V |
Differential (VIN+) – (VIN–) | –40 | 2 | V | |
Analog input, out (2) | –0.3 | 40 | V | |
Input current into any pin | 10 | mA | ||
Operating temperature, TA | –55 | 125 | °C | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V+ | Power-supply voltage | INA139 | 2.7 | 5 | 40 | V |
INA169 | 2.7 | 5 | 60 | |||
Common-mode voltage | INA139 | 2.7 | 12 | 40 | V | |
INA169 | 2.7 | 12 | 60 |
THERMAL METRIC(1) | INA1x9 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 168.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 73.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 28.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 27.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
Full-scale sense voltage | VSENSE = VIN+ – VIN– | 100 | 500 | mV | |||
Common-mode input range | INA139 | 2.7 | 40 | V | |||
INA169 | 2.7 | 60 | |||||
Common-mode rejection | INA139:
VIN+ = 2.7 V to 40 V, VSENSE = 50 mV |
99 | 115 | dB | |||
INA169: VIN+ = 2.7 V to 60 V, VSENSE = 50 mV |
100 | 120 | dB | ||||
Offset voltage (1) RTI | INA139 | ±0.2 | ±1.5 | mV | |||
INA169 | ±0.2 | ±1 | |||||
vs. temperature | TMIN to TMAX | 1 | µV/°C | ||||
vs power supply (V+) | INA139: V+ = 2.7 V to 40 V, VSENSE = 50 mV |
0.5 | 10 | µV/V | |||
INA169: V+ = 2.7 V to 60 V, VSENSE = 50 mV |
0.1 | 10 | µV/V | ||||
Input bias current | 10 | µA | |||||
OUTPUT | |||||||
Transconductance vs temperature | VSENSE = 10 mV – 150 mV | 990 | 1000 | 1010 | µA/V | ||
VSENSE = 10 mV | 10 | nA/°C | |||||
Nonlinearity error | VSENSE = 10 mV to 150 mV | INA139 | ±0.01% | ±0.13% | |||
INA169 | ±0.01% | ±0.1% | |||||
Total output error | VSENSE = 100 mV | ±0.5% | ±2% | ||||
Output impedance | 1 || 5 | GΩ || pF | |||||
Voltage output | Swing to power supply, V+ | (V+) – 0.9 | (V+) – 1.2 | V | |||
Swing to common-mode, VCM | VCM – 0.6 | VCM – 1 | |||||
FREQUENCY RESPONSE | |||||||
Bandwidth | ROUT = 10 kΩ | 440 | kHz | ||||
ROUT = 20 kΩ | 220 | kHz | |||||
Settling time (0.1%) | 5-V step, ROUT = 10 kΩ | 2.5 | µs | ||||
5-V step, ROUT = 20 kΩ | 5 | µs | |||||
NOISE | |||||||
Output-current noise density | 20 | pA/√Hz | |||||
Total output-current noise | BW = 100 kHz | 7 | nA RMS | ||||
POWER SUPPLY | |||||||
Operating range, V+ | INA139 | 2.7 | 40 | V | |||
INA169 | 2.7 | 60 | V | ||||
Quiescent current | VSENSE = 0, IO = 0 | 60 | 125 | µA | |||
TEMPERATURE RANGE | |||||||
Specification, TMIN to TMAX | INA139 | –40 | 125 | °C | |||
INA169 | –40 | 85 | °C | ||||
Operating | –55 | 125 | °C | ||||
Storage | –65 | 150 | °C | ||||
Thermal resistance, θJA | 200 | °C/W |