JAJSLD7 May 2022 INA190-EP
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| ENABLE | 2 | Digital input | Enable pin. When this pin is driven to VS, the device is on and functions as a current-sense amplifier. When this pin is driven to GND, the device is off, the supply current is reduced, and the output is placed in a high-impedance state. This pin must be driven externally, or connected to VS if not used. |
| GND | 4 | Analog | Ground |
| IN– | 8 | Analog input | Current-sense amplifier negative input. For high-side applications, connect the to load side of the sense resistor. For low-side applications, connect to the ground side of the sense resistor. |
| IN+ | 7 | Analog input | Current-sense amplifier positive input. For high-side applications, connect to the bus voltage side of the sense resistor. For low-side applications, connect to the load side of the sense resistor. |
| NC | 6 | — | Not internally connected. Either float these pins or connect to any voltage between GND and VS. |
| OUT | 5 | Analog output | OUT pin. This pin provides an analog voltage output that is the gained-up voltage difference from the IN+ to the IN– pins, and is offset by the voltage applied to the REF pin. |
| REF | 3 | Analog input | Reference input. Enables bidirectional current sensing with an externally applied voltage. |
| VS | 1 | Analog | Power supply, 1.7 V to 5.5 V |