JAJSHG9A May 2019 – March 2022 INA190-Q1
PRODUCTION DATA
Figure 8-1 shows the basic connections of the INA190-Q1. Place the device as close as possible to the current sense resistor and connect the input pins (IN+ and IN–) to the current sense resistor through kelvin connections.If present, the ENABLE pin must be controlled externally or connected to VS if not used.