JAJSGY6C february 2019 – august 2021 INA191 , INA2191
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The design requirements for the circuit shown in Figure 8-6, are listed in Table 8-1
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage (VS) | 5 V |
Bus supply rail (VCM) | 12 V |
Minimum sense current (IMIN) | 1 µA |
Maximum sense current (IMAX) | 150 µA |
Device gain (GAIN) | 25 V/V |
Unidirectional Application | VREF = 0 V |