INA200、INA201、INA202デバイスは、ハイサイドの電圧出力、電流シャント・モニタで、コンパレータが内蔵されています。INA20xデバイスは、-16V~80Vの範囲の同相電圧において、シャントの両端の電圧降下を検出できます。INA20xシリーズは20V/V、50V/V、100V/Vの3つの出力電圧スケールで、500kHzまでの帯域幅で利用可能です。
INA200、INA201、INA202デバイスにはオープン・ドレインのコンパレータと、0.6Vのスレッショルドを提供する内部基準電圧が組み込まれています。外部の分圧抵抗により、電流トリップ点を設定します。コンパレータにはラッチ機能があり、RESETピンをグランドに接続(またはオープンに保持)することで透過的にできます。
INA200、INA201、INA202デバイスは2.7V~18Vの単一電源で動作し、消費電流は最大1800μAです。パッケージは、超小型のVSSOP-8とSOIC-8を選択できます。
すべてのバージョンは、拡張動作温度範囲の-40℃~+125℃で動作が規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
INA200 INA201 INA202 |
SOIC (8) | 4.90mm×3.91mm |
VSSOP (8) | 3.00mm×3.00mm |
Changes from D Revision (October 2015) to E Revision
Changes from C Revision (October 2010) to D Revision
Changes from B Revision (October, 2007) to C Revision