JAJSCM1A December 2010 – April 2016 INA203-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VS | I | Power supply |
2 | OUT | O | Output voltage |
3 | CMP1 IN-/0.6-V REF | I | Comparator 1 negative input, can be used to override the internal 0.6-V reference |
4 | CMP1 IN+ | I | Comparator 1 positive input |
5 | CMP2 IN+ | I | Comparator 2 positive input |
6 | CMP2 IN–/0.6-V REF | I | Comparator 2 negative input, can be used to override the internal 0.6-V reference |
7 | GND | I | Ground |
8 | CMP1 RESET | I | Comparator 1 ouput reset, active low |
9 | CMP2 DELAY | I | Connect an optional capacitor to adjust comparator 2 delay |
10 | CMP2 OUT | O | Comparator 2 output |
11 | CMP1 OUT | O | Comparator 1 output |
12 | 1.2-V REF OUT | O | 1.2-V reference output |
13 | VIN– | I | Amplifier Negative Input. Connect to shunt low side |
14 | VIN+ | I | Amplifier Positive Input. Connect to shunt high side |