JAJSCM2B June 2012 – March 2016 INA220-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | A1 | Digital Input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
2 | A0 | Digital Input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
3 | NC | — | No internal connection |
4 | SDA | Digital I/O | Serial bus data line |
5 | SCL | Digital Input | Serial bus clock line |
6 | VS | Analog | Power supply, 3 V to 5.5 V |
7 | GND | Analog | Ground |
8 | VBUS | Analog Input | Bus voltage input |
9 | IN– | Analog Input | Negative differential shunt voltage. Connect to negative side of shunt resistor. Bus voltage is measured from this pin to ground. |
10 | IN+ | Analog Input | Positive differential shunt voltage. Connect to positive side of shunt resistor. |