JAJSJV0A February 2015 – March 2021 INA225-Q1
PRODUCTION DATA
The example in Table 7-1 is based on a set of application characteristics, including a 10-A full-scale current range and a 4-V full-scale output requirement. The calculations for selecting a current-sensing resistor of an appropriate value are shown in Table 7-1.
PARAMETER | EQUATION | RESULT | |
---|---|---|---|
IMAX | Full-scale current | 10 A | |
VOUT | Full-scale output voltage | 4 V | |
Gain | Gain selected | Initial selection based on default gain setting. | 25 V/V |
VDIFF | Ideal maximum differential input voltage | VDiff = VOUT / Gain | 160 mV |
RSHUNT | Shunt resistor value | RSHUNT = VDiff / IMAX | 16 mΩ |
PRSENSE | Current-sense resistor power dissipation | RSENSE x IMAX2 | 1.6 W |
VOS Error | Offset voltage error | (VOS / VDIFF ) x 100 | 0.094% |