JAJSN53A February 2012 – December 2021 INA230
PRODUCTION DATA
VSH CT2 (D5) | VSH CT1 (D4) | VSH CT0 (D3) | CONVERSION TIME |
---|---|---|---|
0 | 0 | 0 | 140 µs |
0 | 0 | 1 | 204 µs |
0 | 1 | 0 | 332 µs |
0 | 1 | 1 | 588 µs |
1 | 0 | 0 | 1.1 ms |
1 | 0 | 1 | 2.116 ms |
1 | 1 | 0 | 4.156 ms |
1 | 1 | 1 | 8.244 ms |
MODE: | Operating Mode |
Bits 0–2 | Selects continuous, triggered, or power-down mode of operation. These bits default to continuous shunt and bus measurement mode. The mode settings are shown in Table 8-8. |