JAJSN53A February 2012 – December 2021 INA230
PRODUCTION DATA
Table 9-1 lists the design requirements for the circuit shown in Figure 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage (VS) | 3.3 V |
Bus supply rail (VCM) | 12 V |
RSHUNT | 2 mΩ |
Nominal Load Current | 10 A |
Overcurrent fault threshold | 40 A |