JAJSN53A February 2012 – December 2021 INA230
PRODUCTION DATA
The default power-up states of the registers are shown in the Section 8.6 section of this data sheet. These registers are volatile, and if programmed to a value other than the default values shown in Table 8-3, they must be reprogrammed at every device power up. Detailed information on programming the Calibration register is given in the Section 8.5 section and calculated based on Equation 1.