JAJSDQ8D February 2013 – July 2022 INA231
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 9-4 shows the ALERT pin response to a shunt overvoltage of 50 mV for a conversion time (tCT) of 140 μs. and averaging set to 1. Figure 9-5 shows the response for the same limit, but with the conversion time reduced to 1.1 ms.
Configuration register = 4005h | |
Mask/Enable register = 8008h | |
Alert Limit register = 4E20h, | |
tCT = 140 µs |
Configuration register = 4125h | |
Mask/Enable register = 8008h | |
Alert Limit register = 4E20h, | |
tCT = 1.1 ms |