JAJSD36 April 2017 INA233
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 2 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 3 lists the pin settings and corresponding addresses. |
A1 | 1 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 3 lists the pin settings and corresponding addresses. |
ALERT | 3 | Digital output | PMBus-compatible multifunctional alert, open-drain output. This pin alerts on independent settings for overcurrent, under- and overvoltage, and overpower conditions. |
GND | 7 | Analog | Ground |
IN– | 9 | Analog input | Connect to the load side of the shunt resistor |
IN+ | 10 | Analog input | Connect to the supply side of the shunt resistor |
SCL | 5 | Digital input | Serial bus clock line, open-drain input |
SDA | 4 | Digital I/O | Serial bus data line, open-drain input/output |
VBUS | 8 | Analog input | Bus voltage input |
VS | 6 | Analog | Power supply, 2.7 V to 5.5 V |