JAJSJ92A June 2020 – June 2021 INA238-Q1
PRODUCTION DATA
The INA238-Q1 includes a multipurpose, open-drain ALERT output pin that can be used to report multiple diagnostics or as an indicator that the ADC conversion is complete when the device is operating in both triggered and continuous conversion mode. The diagnostics listed in Table 7-1 are constantly monitored and can be reported through the ALERT pin whenever the monitored output value crosses its associated out-of-range threshold.
INA238-Q1 DIAGNOSTIC | STATUS BIT IN DIAG_ALRT REGISTER (RO) | OUT-OF-RANGE THRESHOLD REGISTER (R/W) | REGISTER DEFAULT VALUE |
---|---|---|---|
Shunt Under Voltage Limit | SHNTUL | SUVL | 0x8000 h (two's complement) |
Shunt Over Voltage Limit | SHNTOL | SOVL | 0x7FFF h (two's complement) |
Bus Voltage Over-Limit | BUSOL | BOVL | 0x7FFF h (two's complement, positive values only) |
Bus Voltage Under-Limit | BUSUL | BUVL | 0x0000 h (two's complement, positive values only) |
Temperature Over-Limit | TMPOL | TEMP_LIMIT | 0xFFFF h (two's complement, positive values only) |
Power Over-Limit | POL | PWR_LIMIT | 0x7FFF h (two's complement) |
A read of the DIAG_ALRT register is used to determine which diagnostic has triggered the ALERT pin. This register, shown in Table 7-13, is also used to monitor other associated diagnostics as well as configure some ALERT pin functions.
Other diagnostic functions that are not reported by the ALERT pin but are available by reading the DIAG_ALRT register:
When the ALERT pin is configured to report the ADC conversion complete event, the ALERT pin becomes a multipurpose reporting output. Figure 7-6 shows an example where the device reports ADC conversion complete events while the INA238-Q1 device is subject to shunt over voltage (over current) event, bus under voltage event, over temperature event and over power-limit event.