JAJSHO7A July 2019 – January 2021 INA253-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VCM | Common-mode input range | VIN+ = –4 V to +80
V, ISENSE = 0 A, TA = –40 °C to +125 °C | –4 | 80 | V | ||
| CMR | Common-mode rejection | VIN+ = –4 V to +80
V, ISENSE = 0 A, TA = –40 °C to +125 °C | ±125 | ±500 | µA/V | ||
| f = 50 kHz | ±13 | mA/V | |||||
| IOS | Offset current, input-referred | ISENSE = 0 A | ±2.5 | ±15 | mA | ||
| dIOS/dT | Offset current drift | ISENSE = 0 A, TA = –40 °C to +125 °C | 25 | 125 | µA/°C | ||
| PSRR | Power-supply rejection ratio | VS = 2.7 V to 5.5 V, ISENSE = 0 A | ±0.5 | ±5 | mA/V | ||
| IB | Input bias current | IB+, IB–, ISENSE = 0 A | 90 | µA | |||
| Reference input range | 0 | VS | V | ||||
| SHUNT RESISTOR | |||||||
| RSHUNT | Shunt resistance (SH+ to SH–) | Equivalent resistance when used with onboard amplifier | 1.998 | 2 | 2.002 | mΩ | |
| Used as stand-alone resistor(1) | 1.9 | 2 | 2.1 | ||||
| Package resistance | IS+ to IS– | 4.5 | mΩ | ||||
| Package inductance | IS+ to IS– | 3 | nH | ||||
| Resistor temperature coefficient | TA = –40 °C to +125 °C | 15 | ppm/°C | ||||
| TA = –40 °C to 0 °C | 50 | ||||||
| TA = 0 °C to 125 °C | 10 | ||||||
| ISENSE | Maximum continuous current(2) | TA = –40 °C to +85 °C | ±15 | A | |||
| Shunt short time overload | ISENSE = 30 A for 5 seconds | ±0.05% | |||||
| Shunt thermal shock | –65 °C to +150°C, 500 cycles | ±0.1% | |||||
| Shunt resistance to solder heat | 260 °C solder, 10 seconds | ±0.1% | |||||
| Shunt high temperature exposure | 1000 hours, TA = 150 °C | ±0.15% | |||||
| Shunt cold temperature storage | 24 hours, TA = –65 °C | ±0.025% | |||||
| OUTPUT | |||||||
| G | Gain | INA253A1 | 100 | mV/A | |||
| INA253A2 | 200 | ||||||
| INA253A3 | 400 | ||||||
| System gain error(3) | GND + 50 mV ≤ VOUT
≤ VS – 200 mV, TA = 25 °C | ±0.05% | ±0.4% | ||||
| TA = –40 °C to +125 °C | ±45 | ppm/°C | |||||
| Nonlinearity error | GND + 10 mV ≤ VOUT ≤ VS – 200 mV | ±0.01% | |||||
| Reference divider accuracy | VOUT =
|(VREF1 – VREF2)| / 2 at
ISENSE = 0 A, TA = –40 °C to +125 °C | 0.02% | 0.1% | ||||
| RVRR | Reference voltage rejection ratio (input-referred) | INA253A2 | 2.5 | mA/V | |||
| INA253A1, INA253A3 | 1 | ||||||
| Maximum capacitive load | No sustained oscillation | 1 | nF | ||||
| VOLTAGE OUTPUT | |||||||
| Swing to VS power-supply rail | RL = 10 kΩ to GND, TA = –40 °C to +125 °C | VS – 0.05 | VS – 0.2 | V | |||
| Swing to GND | RL = 10 kΩ to GND,
ISENSE = 0 A, VREF1 = VREF2 = 0 V, TA = –40 °C to +125 °C | VGND + 1 | VGND + 10 | mV | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth(4) | All gains, –3-dB bandwidth | 350 | kHz | |||
| All gains, 2% THD+N(4) | 100 | ||||||
| Output settling time | Settles to 0.5% of final value | 10 | µs | ||||
| SR | Slew rate | 2.4 | V/µs | ||||
| NOISE (Input Referred) | |||||||
| Voltage noise density | 40 | nV/√ Hz | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | ISENSE = 0 A | 1.8 | 2.4 | mA | ||
| TA = –40 °C to +125 °C | 2.6 | ||||||