JAJSHO7A July 2019 – January 2021 INA253-Q1
PRODUCTION DATA
The INA253-Q1 features a physical shunt resistance that is able to withstand current levels higher than the continuous handling limit of 15 A without sustaining damage to the current-sensing resistor or the current-sensing amplifier, if the excursions are brief. Figure 7-2 shows the short-circuit duration curve for the INA253-Q1.