JAJSHO7A July 2019 – January 2021 INA253-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IS– | Analog input | Connect to load |
2 | IS– | Analog input | Connect to load |
3 | IS– | Analog input | Connect to load |
4 | SH– | Analog output | Kelvin connection to internal shunt. Connect to IN– if no filtering is needed |
5 | IN– | Analog input | Voltage input from load side of shunt resistor |
6 | GND | — | Ground |
7 | DNC1 | — | Do not connect this pin to any potential; leave this pin floating. |
8 | NC | — | No connect |
9 | VS | Analog | Power supply, 2.7 V to 5.5 V |
10 | REF2 | Analog input | Reference voltage 2, 0 V to VS |
11 | REF1 | Analog input | Reference voltage 1, 0 V to VS |
12 | NC | — | No connect |
13 | OUT | Analog | Output voltage |
14 | DNC2 | — | Do not connect this pin to any potential; leave this pin floating. |
15 | NC | Analog | Reserved; connect this pin to ground |
16 | IN+ | Analog input | Voltage input from supply side of shunt resistor |
17 | SH+ | Analog output | Kelvin connection to internal shunt. Connect to IN+ if no filtering is needed |
18 | IS+ | Analog input | Connect to supply |
19 | IS+ | Analog input | Connect to supply |
20 | IS+ | Analog input | Connect to supply |