JAJSK48 October 2020 INA280
PRODUCTION DATA
All specifications at TA = 25 °C, VS = 5 V, VSENSE = VIN+ – VIN– = 0.5 V / Gain, and VCM = VIN– = 48 V, unless otherwise noted.
VSENSE = 4 V / Gain |
VSENSE = 0 V |
VS = 5 V |
RL = 10 kΩ |
RL = 10 kΩ | VSENSE = 5 mV |
VSENSE = 0 mV |
VS = 2.7 V |
VS = 20 V |
RL = 10 kΩ |
VSENSE = 5 mV |