JAJSHG2C May 2019 – August 2022 INA293-Q1
PRODUCTION DATA
The INA293-Q1 supports large input common-mode voltages from –4 V to +110 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS). This allows for the INA293-Q1 to be used for both low and high side current-sensing applications.