JAJSI97B December 2019 – August 2022 INA293
PRODUCTION DATA
The INA293 supports large input common-mode voltages from –4 V to +110 V. Because of the internal topology, the common-mode range is not restricted by the power-supply voltage (VS). This allows for the INA293 to be used for both low and high side current-sensing applications.