JAJSCL7B December 2015 – December 2021 INA300-Q1
PRODUCTION DATA
The device
ALERT terminal is an active-low, open-drain output. This output is designed to be pulled low when the input conditions are detected as out-of-range. This open-drain output pin is recommended to include a
10-kΩ, pull-up resistor to the supply voltage. This open-drain terminal can be pulled up to a voltage beyond the supply voltage, VS, but must not exceed 5.5 V.