JAJSQ71 may 2023 INA310A-Q1 , INA310B-Q1
PRODUCTION DATA
The INA310x-Q1 makes accurate measurements beyond the connected power-supply voltage (VS) because the inputs (IN+ and IN–) can operate anywhere between –4 V and 110 V independent of VS. For example, with the VS power supply equal to 5 V, the common-mode voltage of the measured shunt can be as high as 110 V.