JAJSQ71 may 2023 INA310A-Q1 , INA310B-Q1
PRODUCTION DATA
The INA310x-Q1 operates with a wide supply range from 2.7 V to 20 V. While the input voltage range of the INA310x-Q1 is independent of the supply voltage, the output voltage is bound by the supply voltage applied to the device. The output voltage can range from as low as 20 mV to as high as 200 mV below the supply voltage.