JAJSQ71 may 2023 INA310A-Q1 , INA310B-Q1
PRODUCTION DATA
In this example application, the common-mode voltage ranges from 0 V to 24 V. The maximum sense current is 1.5 A, an alert must be indicated if the current exceeds 1.9 A, and a 5 V supply is available for the INA310x-Q1. Following the design guidelines from RSENSE and Device Gain Selection, a RSENSE of 50 mΩ and a gain of 50 V/V are selected to provide good output dynamic range. Table 8-3 lists the design setup for this application.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Power supply voltage | 5 V |
Common mode voltage range | 0 V to 24 V |
Maximum sense current | 1.5 A |
RSENSE resistor | 50 mΩ |
Gain option | 50 V/V |
Over-current Threshold | 1.9 A |
R1 | 69.15 kΩ |
R2 | 10 kΩ |