JAJSQ71 may 2023 INA310A-Q1 , INA310B-Q1
PRODUCTION DATA
The INA310x-Q1 maximum gain error is 0.15% at room temperature, with a maximum drift of 10 ppm/°C over the full temperature range of –40°C to +125°C. The INA310x-Q1 is available in multiple gain options of 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V, which the system designer should select based on their desired signal-to-noise ratio and other system requirements, such as the dynamic current range and full-scale output voltage target.
The INA310x-Q1 closed-loop gain is set by a precision, low-drift internal resistor network. The ratio of these resistors are excellently matched, while the absolute values may vary significantly. TI does not recommend adding additional resistance around the INA310x-Q1 to change the effective grain because of this variation.