JAJSQ71 may 2023 INA310A-Q1 , INA310B-Q1
PRODUCTION DATA
The INA310x-Q1 features high performance operation across the entire valid VSENSE range. The zero-drift input architecture of the INA310x-Q1 provides the low offset voltage and low offset drift needed to measure low VSENSE levels accurately across the wide operating temperature of –40°C to +125°C. Low VSENSE operation is particularly beneficial when using low ohmic shunts for high current measurements, as power losses across the shunt are significantly reduced. VSENSE low level is only limited by the output swing to GND (VSN). The minimum VSENSE is limited to VSN divided by Gain.