JAJSQ71 may 2023 INA310A-Q1 , INA310B-Q1
PRODUCTION DATA
Figure 8-3 shows the basic connections to the INA310x-Q1. The inputs terminals (IN+ and IN–) must be connected to the current sense resistor as close as possible to minimize any resistance in series with the shunt resistor. The INA310x-Q1 measures current across the 100-mΩ shunt that is placed in series with load. The INA310x-Q1 measures the differential voltage across the shunt resistor, and the signal is internally amplified with a gain of 20 V/V.
R1 is fixed as 10.2 kΩ to avoid loading of OUT as recommended in Overcurrent Threshold ConnectionOvercurrent Threshold Connection. R2 is calculated as 3.4 kΩ using Equation 1. R1 (10.2 kΩ) and R2 (3.4 kΩ) divides down the output which is an input to the comparator. This sets the overcurrent alert threshold of 1.2 A.