JAJSLX7 March 2023 INA310A , INA310B
PRODUCTION DATA
The INA310x supports large input common-mode voltages from –4 V to +110 V. The internal topology of the INA310x enables the common-mode range to not be restricted by the power-supply voltage (VS). Due to this feature, the INA310x can be used for both low-side and high-side current-sensing applications that extend beyond the supply range of 2.7 V to 20 V.