JAJSPA2D December 2022 – November 2024 INA351
PRODUCTION DATA
The nominal performance of the INA351 is specified with a supply voltage of ±2.75 V and midsupply reference voltage. The device also operates using power supplies from ±0.85 V (1.7 V) to ±2.75 V (5.5 V) and non-midsupply reference voltages with excellent performance. Parameters can vary significantly with operating voltage and reference voltage.