JAJSQA8 june 2023 INA351A
PRODUCTION DATA
For this application, the design requirements are provided in Table 9-1.
DESCRIPTION | VALUE |
---|---|
Single supply voltage | VS = 5.0 V |
Excitation voltage | VEXT = 5.0 V |
Occlusion pressure range | P = 1 psi to 12 psi, increments of P = 0.5 psi |
Occlusion pressure sensitivity | S = 2 ±0.5 (25%) mV/V/psi |
Occlusion pressure impedance (R) | R = 4.99 kΩ ±50 Ω (0.1%) |
Total pressure sampling rate | Sr = 20 Hz |
ADC supply voltage | VADC(fs) = 5.0 V |
Full-scale range of ADC | VOUT = 0.25 V to 4.75 V to avoid saturation |