JAJSQA8 june 2023 INA351A
PRODUCTION DATA
The nominal performance of the INA351A is specified with a supply voltage of ±2.75 V. The device also operates using power supplies from ±0.9 V (1.8 V) to ±2.75 V (5.5 V) with excellent performance. Parameters can vary significantly with operating voltage.