JAJSQA8 june 2023 INA351A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOSI | Offset Voltage, RTI(1) | VS = 5.5 V | TA = 25°C | ±0.2 | ±1.3 | mV | |
Offset Voltage over T, RTI(1) | VS = 5.5 V | TA = –40°C to 125°C | ±1.4 | mV | |||
Offset temp drift, RTI(2) | VS = 5.5 V | TA = –40°C to 125°C | ±0.60 | µV/°C | |||
PSRR | Power-supply rejection ratio | TA = 25°C | 20 | 75 | µV/V | ||
ZIN-DM | Differential Impedance | 100 || 5 | GΩ || pF | ||||
ZIN-CM | Common Mode Impedance | 100 || 9 | GΩ || pF | ||||
VCM | Input Stage Common Mode Range(3) | (V–) | (V+) | V | |||
CMRR DC | Common-mode rejection ratio, RTI | VCM = (V–) + 0.1 V to (V+) – 1 V, High CMRR Region | VS = 5.5 V | 86 | 103 | dB | |
VCM = (V–) + 0.1 V to (V+) – 1 V, High CMRR Region | VS = 3.3 V | 94 | |||||
VCM = (V–) + 0.1 V to (V+) – 0.1 V | VS = 5.5 V | 62 | 75 | ||||
BIAS CURRENT | |||||||
IB | Input bias current | VCM = VS / 2 | ±0.75 | pA | |||
IOS | Input offset current | VCM = VS / 2 | ±0.40 | pA | |||
NOISE VOLTAGE | |||||||
eNI | Input referred voltage noise density(5) | f = 1 kHz | 36 | nV/√Hz | |||
f = 10 kHz | 35 | ||||||
ENI | Input referred voltage noise(5) | fB = 0.1 Hz to 10 Hz | 3.0 | µVPP | |||
in | Input current noise | f = 1 kHz | 22 | fA/√Hz | |||
GAIN | |||||||
GE | Gain error(4) | VREF = VS/2 | VO = (V–) + 0.1 V to (V+) – 0.1V | ±0.02 | ±0.10 | % | |
OUTPUT | |||||||
VOH | Positive rail headroom | RL = 10 kΩ to VS/2 | 15 | 30 | mV | ||
VOL | Negative rail headroom | RL = 10 kΩ to VS/2 | 15 | 30 | mV | ||
CL Drive | Load capacitance drive | VO = 100 mV step, Overshoot < 20% | 500 | pF | |||
ZO | Closed-loop output impedance | f = 10 kHz | 51 | Ω | |||
ISC | Short-circuit current | VS = 5.5 V | ±20 | mA | |||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3 dB | VIN = 10 mVpk-pk | 100 | kHz | |||
THD + N | Total harmonic distortion + noise | VS = 5.5 V, VCM = 2.75 V, VO = 1 VRMS, RL = 100 kΩ ƒ = 1 kHz, 80-kHz measurement BW |
0.035 | % | |||
EMIRR | Electro-magnetic interference rejection ratio | f = 1 GHz, VIN_EMIRR = 100 mV | 96 | dB | |||
SR | Slew rate | VS = 5 V, VO = 2 V step | 0.20 | V/µs | |||
tS | Settling time | To 0.1%, VS = 5.5 V, VSTEP = 2 V, CL = 10 pF | 14 | µs | |||
To 0.01%, VS = 5.5 V, VSTEP = 2 V, CL = 10 pF | 24 | ||||||
Overload recovery | VIN = 1 V | 8 | µs | ||||
REFERENCE AMPLIFIER | |||||||
REF - VOS | Ref. input offset voltage | VS = 5.5 V(4) | ±0.6 | ±2.25 | mV | ||
REF - VOS | Ref. input offset voltage drift | VS = 5.5 V | ±0.8 | µV/℃ | |||
REF - IB | Ref. input bias current | VS = 5.5 V | ±1 | pA | |||
REF - ZINCM | Ref. common mode input impedance | 100 || 0.5 | GΩ || pF | ||||
REF - EN | Ref. input voltage noise | f = 0.1 to 10 Hz | 8.7 | µVPP | |||
REF - eN | Ref. input voltage noise density | f = 10 kHz | 64 | nV/√Hz | |||
REF - VIN | Ref. input voltage range | VS = 5.5 V | (V–) | (V+) | V | ||
REF - AOL | Ref. open loop voltage gain | (V–) + 0.1 V < VO < (V+) – 0.1 V | VS = 5.5 V | 120 | dB | ||
REF - GBW | Ref. gain-bandwidth product | VS = 5.5 V | 360 | kHz | |||
REF - tS | Ref. settling time | To 0.1%, VS = 5.5 V, VSTEP = 2 V, G = 1, CL = 10 pF | 25 | µs | |||
REF - PM | Ref. phase margin | VS = 5.5 V, G = 1, CL = 10 pF | 65 | ° | |||
REF - VO | Ref. voltage output swing from rail | VS = 5.5 V, G = 1 | 175 | mV | |||
REF - ISC | Ref. short circuit current | VS = 5.5 V, G = 1 | ±3 | mA | |||
POWER SUPPLY | |||||||
VS | Power-supply voltage | Single-supply | 1.8 | 5.5 | V | ||
Dual-supply | ±0.85 | ±2.75 | |||||
IQ | Quiescent current | VIN = 0 V | 110 | 135 | µA | ||
TA = –40°C to 125°C | 147 |