JAJSEX6B December 2017 – October 2019 INA381
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| CMRR | Common-mode rejection ratio, RTI(1) | VIN+ = 0 V to 26 V, TA= –40ºC to +125ºC | 84 | 100 | dB | |
| VOS | Offset voltage, RTI(1) | VIN+ = 12 V, VIN– = 12 V | ±100 | ±500 | μV | |
| VIN+ = 0 V, VIN– = 0 V | ±25 | ±150 | ||||
| dVOS/dT | Offset voltage drift, RTI(1) | TA= –40ºC to +125ºC | 0.1 | 1 | μV/°C | |
| PSRR | Power-supply rejection ratio | VS = 2.7 V to 5.5 V, TA= –40ºC to +125ºC | ±8 | ±40 | μV/V | |
| IB | Input bias current | VSENSE = 0 mV, IB+, IB– | 80 | μA | ||
| IOS | Input offset current | VSENSE = 0 mV | ±0.05 | μA | ||
| OUTPUT | ||||||
| G | Gain | INA381A1 | 20 | V/V | ||
| INA381A2 | 50 | |||||
| INA381A3 | 100 | |||||
| INA381A4 | 200 | |||||
| EG | Gain error | VOUT = 0.5 V to VS – 0.5 V | ±0.1% | ±1% | ||
| Gain error drift | TA= –40ºC to +125ºC | 1.5 | 20 | ppm/°C | ||
| Nonlinearity error | VOUT= 0.5 V to VS – 0.5 V | ±0.01% | ||||
| Maximum capacitive load | No sustained oscillation | 1 | nF | |||
| VOLTAGE OUTPUT | ||||||
| Swing to VS power-supply rail | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VS – 0.02 | VS – 0.05 | V | ||
| Swing to GND(2) | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VGND + 0.0005 | VGND + 0.005 | V | ||
| FREQUENCY RESPONSE | ||||||
| BW | Bandwidth | INA381A1 | 350 | kHz | ||
| INA381A2 | 210 | |||||
| INA381A3 | 150 | |||||
| INA381A4 | 105 | |||||
| SR | Slew rate | 2 | V/µs | |||
| NOISE | ||||||
| Voltage noise density | 40 | nV/√Hz | ||||
| COMPARATOR | ||||||
| tp | Propagation delay time, comparator only | CMPIN Input overdrive = 20 mV | 0.4 | 1 | µs | |
| Large-signal propagation delay, comparator only | CMPIN step = 0.5 V to 4.5, VCMPREF = 4 V | 0.4 | 2 | |||
| Small-signal total alert propogation delay, comparator and amplifier | Input overdrive = 1 mV | 2 | 5 | |||
| Slew rate limited total alert propagation delay, comparator and amplifier | VOUT = 0.5 V to 4.5, VCMPREF = 4 V | 3 | 10 | |||
| VOS | Comparator offset voltage | ±1 | ±5 | mV | ||
| HYS | Hysteresis | 50 | mV | |||
| VIH | High-level input voltage | 1.4 | 6 | V | ||
| VIL | Low-level input voltage | 0 | 0.4 | V | ||
| VOL | Alert low-level output voltage | IOL = 3 mA | 70 | 300 | mV | |
| ALERT pin leakage input current | VOH = 3.3 V | 0.1 | 1 | μA | ||
| Digital leakage input current | 0 ≤ VIN ≤ VS | 1 | μA | |||
| POWER SUPPLY | ||||||
| IQ | Quiescent current | VSENSE = 10 mV, TA = +25ºC | 250 | 350 | μA | |
| TA = –40ºC to +125ºC | 450 | |||||