JAJSD51H April 2017 – July 2022 INA180 , INA2180 , INA4180
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 Pinout A | SOT-23 Pinout B | ||
GND | 2 | 2 | Analog | Ground |
IN– | 4 | 3 | Analog input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
IN+ | 3 | 1 | Analog input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
OUT | 1 | 4 | Analog output | Output voltage |
VS | 5 | 5 | Analog | Power supply, 2.7 V to 5.5 V |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | INA2180 | INA4180 | ||
GND | 4 | 11 | Analog | Ground |
IN–1 | 2 | 2 | Analog input | Current-sense amplifier negative input for channel 1. For high-side applications, connect to load side of channel-1 sense resistor. For low-side applications, connect to ground side of channel-1 sense resistor. |
IN+1 | 3 | 3 | Analog input | Current-sense amplifier positive input for channel 1. For high-side applications, connect to bus-voltage side of channel-1 sense resistor. For low-side applications, connect to load side of channel-1 sense resistor. |
IN–2 | 6 | 6 | Analog input | Current-sense amplifier negative input for channel 2. For high-side applications, connect to load side of channel-2 sense resistor. For low-side applications, connect to ground side of channel-2 sense resistor. |
IN+2 | 5 | 5 | Analog input | Current-sense amplifier positive input for channel 2. For high-side applications, connect to bus-voltage side of channel-2 sense resistor. For low-side applications, connect to load side of channel-2 sense resistor. |
IN–3 | — | 9 | Analog input | Current-sense amplifier negative input for channel 3. For high-side applications, connect to load side of channel-3 sense resistor. For low-side applications, connect to ground side of channel-3 sense resistor. |
IN+3 | — | 10 | Analog input | Current-sense amplifier positive input for channel 3. For high-side applications, connect to bus-voltage side of channel-3 sense resistor. For low-side applications, connect to load side of channel-3 sense resistor. |
IN–4 | — | 13 | Analog input | Current-sense amplifier negative input for channel 4. For high-side applications, connect to load side of channel-4 sense resistor. For low-side applications, connect to ground side of channel-4 sense resistor. |
IN+4 | — | 12 | Analog input | Current-sense amplifier positive input for channel 4. For high-side applications, connect to bus-voltage side of channel-4 sense resistor. For low-side applications, connect to load side of channel-4 sense resistor. |
OUT1 | 1 | 1 | Analog output | Channel 1 output voltage |
OUT2 | 7 | 7 | Analog output | Channel 2 output voltage |
OUT3 | — | 8 | Analog output | Channel 3 output voltage |
OUT4 | — | 14 | Analog output | Channel 4 output voltage |
VS | 8 | 4 | Analog | Power supply, 2.7 V to 5.5 V |