JAJSD51H April 2017 – July 2022 INA180 , INA2180 , INA4180
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
CMRR | Common-mode rejection ratio, RTI (1) | VIN+ = 0 V to 26 V, VSENSE = 10 mV, TA = –40°C to +125°C | 84 | 100 | dB | ||
VOS | Offset voltage(2), RTI | VIN+ = 0 V | ±25 | ±150 | μV | ||
±100 | ±500 | μV | |||||
dVOS/dT | Offset drift, RTI | TA = –40°C to +125°C | 0.2 | 1 | μV/°C | ||
PSRR | Power supply rejection ratio, RTI | VS = 2.7 V to 5.5 V, VSENSE = 10 mV | ±8 | ±40 | μV/V | ||
IIB | Input bias current | VSENSE = 0 mV, VIN+ = 0 V | 0.1 | μA | |||
VSENSE = 0 mV | 80 | ||||||
IIO | Input offset current | VSENSE = 0 mV | ±0.05 | μA | |||
OUTPUT | |||||||
G | Gain | A1 devices | 20 | V/V | |||
A2 devices | 50 | ||||||
A3 devices | 100 | ||||||
A4 devices | 200 | ||||||
EG | Gain error | VOUT = 0.5 V to VS – 0.5 V, TA = –40°C to +125°C | ±0.1% | ±1% | |||
Gain error vs temperature | TA = –40°C to +125°C | 1.5 | 20 | ppm/°C | |||
Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.01% | |||||
Maximum capacitive load | No sustained oscillation | 1 | nF | ||||
VOLTAGE OUTPUT(3) | |||||||
VSP | Swing to VS power-supply rail (4) | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VS) – 0.02 | (VS) – 0.03 | V | ||
VSN | Swing to GND (4) | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VGND) + 0.0005 | (VGND) + 0.005 | V | ||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth | A1 devices, CLOAD = 10 pF | 350 | kHz | |||
A2 devices, CLOAD = 10 pF | 210 | kHz | |||||
A3 devices, CLOAD = 10 pF | 150 | kHz | |||||
A4 devices, CLOAD = 10 pF | 105 | kHz | |||||
SR | Slew rate | 2 | V/μs | ||||
NOISE, RTI | |||||||
Voltage noise density | 40 | nV/√ Hz | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current | INA180 | VSENSE = 10 mV | 197 | 260 | μA | |
VSENSE = 10 mV, TA = –40°C to +125°C | 300 | μA | |||||
INA2180 | VSENSE = 10 mV | 355 | 500 | μA | |||
VSENSE = 10 mV, TA = –40°C to +125°C | 520 | μA | |||||
INA4180 | VSENSE = 10 mV | 690 | 900 | μA | |||
VSENSE = 10 mV, TA = –40°C to +125°C | 1000 | μA |