JAJSD51H April 2017 – July 2022 INA180 , INA2180 , INA4180
PRODUCTION DATA
The input circuitry of the INAx180 accurately measures beyond the power-supply voltage, VS. For example, VS can be 5 V, whereas the bus supply voltage at IN+ and IN– can be as high as 26 V. However, the output voltage range of the OUT pin is limited by the voltages on the VS pin. The INAx180 also withstand the full differential input signal range up to 26 V at the IN+ and IN– input pins, regardless of whether or not the device has power applied at the VS pin.