JAJSSK7B December 2023 – March 2024 INA500
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Gain error in the INA500 is limited by the mismatch of the integrated precision resistors and is specified based on characterization results. Maximum gain error of ±0.05% can be expected for all gains of 1, 0.50, and 0.25. Gain drift in the INA500 is limited by the slight mismatch of the temperature coefficient of the integrated resistors. Since these integrated resistors are precision matched with low temperature coefficient resistors to begin with, the overall gain drift is much better in comparison to discrete implementation of the difference amplifiers built using external resistors. Maximum gain error of ±0.02% can be expected for inputs from the reference pin that sets output common-mode voltage.