JAJSSK7B December 2023 – March 2024 INA500
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET | |||||||
VOSO | Offset voltage, RTO | VS = 5.5V | TA = 25°C | ±0.50 | ±2.6 | mV | |
Offset voltage over T, RTO | VS = 5.5V | TA = –40°C to 125°C | ±2.7 | mV | |||
Offset temp drift, RTO(1) | VS = 5.5V | TA = –40°C to 125°C | ±1.4 | 6.6 | µV/°C | ||
PSRR | Power-supply rejection ratio | VS = 1.7V to 5.5V | TA = 25°C | 40 | 150 | µV/V | |
INPUT IMPEDANCE | |||||||
RIN-DM | Differential Resistance | 2880 | kΩ | ||||
RIN-CM | Common-mode Resistance | 1080 | kΩ | ||||
INPUT VOLTAGE | |||||||
VCM | Input common-mode Range | VREF = VMID | 3*(V–) – 2*(VREF) | 3*(V+) – 2*(VREF) | V | ||
CMRR DC | Common-mode rejection ratio, RTO | VCM = [3*(V–) – 2*(VREF)] to [3*(V+) – 2*(VREF) – 2.1] | VS = 5.5V, VREF = VMID | 77 | 89 | dB | |
CMRR DC | Common-mode rejection ratio, RTO | VCM = [3*(V–) – 2*(VREF)] to [3*(V+) – 2*(VREF)] | VS = 5.5V, VREF = VMID | 62 | 79 | dB | |
NOISE VOLTAGE | |||||||
eNI | Output voltage noise density | f = 1kHz | 200 | nV/√Hz | |||
f = 10kHz | 190 | ||||||
ENI | Output voltage noise | fB = 0.1Hz to 10Hz | 7.5 | µVPP | |||
GAIN | |||||||
GE | Gain error(2) | VREF = VMID | VO = (V–) + 0.1V to (V+) – 0.1V | ±0.003 | ±0.075 | % | |
Gain drift vs temperature(2) | G = 0.5 | TA = –40°C to 125°C | ±1 | ppm/°C | |||
OUTPUT | |||||||
VOH | Positive rail headroom | RL = 10kΩ to VMID | 10 | 25 | mV | ||
VOL | Negative rail headroom | RL = 10kΩ to VMID | 8 | 20 | mV | ||
CL Drive | Load capacitance drive | VO = 100mV step, Overshoot < 20% | 120 | pF | |||
ZO | Closed-loop output impedance | f = 10kHz | 165 | Ω | |||
ISC | Short-circuit current | VS = 5.5V | ±35 | mA | |||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3dB | VIN = 10mVpk-pk | 135 | kHz | |||
THD + N | Total harmonic distortion + noise | VS = 5.5V, VCM = 2.75V, VO = 1VRMS, RL = 100kΩ ƒ = 1kHz, 80kHz measurement BW |
0.017 | % | |||
EMIRR | Electro-magnetic interference rejection ratio | f = 1GHz, VIN_EMIRR = 100mV | 95 | dB | |||
SR | Slew rate | VS = 5V, VO = 2V step | 0.18 | V/µs | |||
tS | Settling time | To 0.1%, VS = 5.5V, VSTEP = 2V, CL = 10pF | 21 | µs | |||
To 0.01%, VS = 5.5V, VSTEP = 2V, CL = 10pF | 34 | ||||||
Settling time | To 0.1%, VS = 5.5V, VOUT_STEP = 4V, CL = 10pF | 30 | |||||
To 0.01%, VS = 5.5V, VOUT_STEP = 4V, CL = 10pF | 45 | ||||||
Overload recovery | VSTEP = VS / G | 24 | µs | ||||
REFERENCE INPUT | |||||||
REF - VIN | Input voltage range | VS = 5.5V | (V–) | (V+) | V | ||
REF - G | Reference gain to output | 1 | V/V | ||||
REF - GE | Reference gain error(2) | VS = 5.5V | ±0.002 | ±0.025 | % | ||
POWER SUPPLY | |||||||
VS | Power-supply voltage | Dual-supply | ±0.85 | ±2.75 | V | ||
IQ | Quiescent current | VS = 1.7V | 15 | µA | |||
IQ | Quiescent current | VS = 5.5V | 14 | 19 | µA | ||
VS = 5.5V | TA = –40°C to 125°C | 20 |