JAJSON6A July 2023 – December 2023 INA740A , INA740B
PRODMIX
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SH+ | Analog output | Shunt positive sense connection |
2 | IN+ | Analog input | Positive input to digital power monitor. |
3 | A1 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. |
4 | A0 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. |
5 | SDA | Digital input/output | Open-drain bidirectional I2C data. |
6 | SCL | Digital input | I2C clock input. |
7 | IS– | Analog input | Negative high current shunt connection. |
8 | SH– | Analog output | Shunt negative sense connection. |
9 | IN– | Analog input | Negative input to digital power monitor. |
10 | ALERT | Digital output | Open-drain alert output, default state is active low. |
11 | VS | Power supply | Power supply, 2.7 V to 5.5 V. |
12 | GND | Ground | Ground. |
13 | VBUS | Analog input | Bus voltage input. |
14 | IS+ | Analog input | Positive high current shunt connection. |