JAJSON6A July 2023 – December 2023 INA740A , INA740B
PRODMIX
The design requirements for the circuit shown in Figure 7-2 are listed in Table 7-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage (VS) | 5 V |
Bus supply rail (VCM) | 48 V |
Bus supply rail overvoltage fault threshold | 54 V |
Average Current | 18 A |
Overcurrent fault threshold (IMAX) | 21 A |
Temperature | 85°C |
Charge Accumulation Period | 15 minutes |