JAJSON6A July 2023 – December 2023 INA740A , INA740B
PRODMIX
The input circuitry of the device can accurately measure signals on common-mode voltages beyond the power-supply voltage, VS. For example, the voltage applied to the VS power supply terminal can be 5 V, whereas the load power-supply voltage being monitored (the common-mode voltage) can be as high as 85 V. Note that the device can also withstand the full 0 V to 85 V range at the input terminals, regardless of whether the device has power applied or not. Avoid applications where the GND pin is disconnected while device is actively powered.