SBOSAA6A May 2024 – December 2024 INA790B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Note that the integrated sensing element has inductance like all low-ohmic shunt resistors. Shunt inductance can lead to shunt voltage overshoots and AC gain peaking, which is undesirable if system requires linear and accurate current measurements when sensing small signal frequencies beyond 100kHz or when system can not tolerate overshoot from fast current step responses such as when comparators are tracking for fast overcurrent events. Figure 7-3 show INA790x shunt impedance vs frequency.
Typically, inductance from low-Ohmic shunt resistors can be negated by adding a differential filter that creates a pole to flatten zero introduced from inductance. For the INA790x an internal short is provided from Kelvin sense connections to amplifier input to optimize noise, performance and quality. Thus, input resistance on these connections is very low and to apply an input filter, a capacitance between IN+ and IN- that is greater than 22µF is required. The filter capacitor must be placed as close as possible to IN+ and IN- pins. Figure 7-4 shows gain response versus frequency with and without input filter capacitor.
Another option to negate the shunt inductance is to introduce the zero in transfer function at the adjustable gain-setting output buffer with a circuit configuration referred to as a RISO Dual Feedback. This operational amplifier network provides a zero to cancel out shunt inductance without sacrificing overall bandwidth nor output impedance. Figure 7-5 shows RISO Dual Feedback circuit configuration
Based upon measured bandwidth and output impedance, Table 7-4 shows values for circuit components that can be used to achieve the circuit with the desired gain. Resistor tolerances under 2% is recommended. Figure 7-6 and Figure 7-7 show the load step responses with and without RISO Dual Feedback circuit with the component values in Table 7-4.
Adjustable Gain | Total Gain (mV/A) | RFB1 | RFB2 | RISO | CF | Min CL |
---|---|---|---|---|---|---|
1 | 20 | 19.1kΩ | Open | 200Ω | 10nF | 10nF |
2 | 40 | 19.1kΩ | 19.1kΩ | 0Ω (Short) | 0.1nF | Open |
3 | 60 | 19.1kΩ | 9.76kΩ | 0Ω (Short) | 0.1nF | Open |
4 | 80 | 19.1kΩ | 6.26kΩ | 0Ω (Short) | 0.1nF | Open |
5 | 100 | 19.1kΩ | 4.7kΩ | 0Ω (Short) | 0.1nF | Open |
Adjustable Gain = 1, VCM = 20V, VS = 5V, VREF= 0.2V |
Adjustable Gain = 4, VCM = 20V, VS = 5V, VREF= 0.2V |