SBOSAA6A May 2024 – December 2024 INA790B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To demonstrate the performance of the device, the INA790x, with total gain of 100mV/A (Adjustable Gain =5), is selected for this design and powered from a 5V supply.
Using the information in the Reference Pin Connections for Bidirectional Current Measurements section, the reference point is set to midscale by splitting the supply at mid point and connecting the REF.