JAJSH88A April 2019 – June 2019 INA818
PRODUCTION DATA.
N = 1555 | Mean = 4.71 µV | Std. Dev. = 7.12 µV |
N = 1555 | Mean = –3.18 µV | Std. Dev. = 41.26 µV |
45 units, 1 wafer lot |
N = 94 | Mean = 37.13 pA | Std. Dev. = 57.65 pA |
TA = 25°C |
N = 94 | Mean = –38.82 pA | Std. Dev. = 47.24 pA |
N = 94 | G = 1 | |
N = 94 | Mean = 0.34 µV/V | Std. Dev. = 0.54 µV/V |
G = 10 |
5 typical units | G = 10 | |
G = 1000 |
VS = ±15 V | ||
N = 94 | Mean = 286 ppm | Std. Dev. = 204 ppm |
G = 10 |
G = 10 | ||
G = 1 |
500-kHz measurement bandwidth | ||
1-VRMS output voltage | 100-kΩ load |
G = 1 | RL = 10 kΩ | CL = 100 pF |
G = 100 | RL = 10 kΩ | CL = 100 pF |
VS = 5 V | G = 1 |
VS = ±5 V | VREF = 0 V |
N = 45 | Mean = 0.0357 µV/°C | Std. Dev. = 0.099 µV/°C |
N = 45 | Mean = –1.49 µV/°C | Std. Dev. = 0.89 µV/°C |
45 units, 1 wafer lots |
N = 94 | Mean = –27.65 pA | Std. Dev. = 52.58 pA |
TA = 90°C |
N = 94 | G = 1 | |
N = 94 | Mean = 3.23 µV/V | Std. Dev. = 5.38 µV/V |
G = 1 |
5 typical units | G = 1 | |
VS = 36 V | ||
1-kΩ source imbalance | ||
G = 1 |
N = 94 | Mean = –48 ppm | Std. Dev. = 58 ppm |
G = 1 |
G = 1 | ||
G = 10 |
G = 10 | RL = 10 kΩ | CL = 100 pF |
G = 1000 | RL = 10 kΩ | CL = 100 pF |
VS = 5 V | G = 100 |
VS = ±15 V | VREF = 0 V |