JAJSGM7D December 2018 – April 2022 INA819
PRODUCTION DATA
DEVICE | DESCRIPTION | GAIN EQUATION | RG PINS AT PIN |
---|---|---|---|
INA819 | 35-µV Offset, 0.4-µV/°C VOS Drift, 8-nV/√ Hz Noise, Low-Power, Precision Instrumentation Amplifier | G = 1 + 50 kΩ / RG | 2, 3 |
INA818 | 35-µV Offset, 0.4-µV/°C VOS Drift, 8-nV/√ Hz Noise, Low-Power, Precision Instrumentation Amplifier | G = 1 + 50 kΩ / RG | 1, 8 |
INA821 | 35-µV Offset, 0.4-µV/°C VOS Drift, 7-nV/√ Hz Noise, High-Bandwidth, Precision Instrumentation Amplifier | G = 1 + 49.4 kΩ / RG | 2, 3 |
INA828 | 50-µV Offset, 0.5-µV/°C VOS Drift, 7-nV/√ Hz Noise, Low-Power, Precision Instrumentation Amplifier | G = 1 + 50 kΩ / RG | 1, 8 |
INA333 | 25-µV VOS, 0.1-µV/°C VOS Drift, 1.8-V to 5-V, RRO, 50-µA IQ, Chopper-Stabilized INA | G = 1 + 100 kΩ / RG | 1, 8 |
PGA280 | 20-mV to ±10-V Programmable Gain IA With 3-V or 5-V Differential Output; Analog Supply up to ±18 V | Digital programmable | N/A |
INA159 | G = 0.2 V Differential Amplifier for ±10-V to 3-V and 5-V Conversion | G = 0.2 V/V | N/A |
PGA112 | Precision Programmable Gain Op Amp With SPI | Digital programmable | N/A |