JAJSFX6C August 2018 – July 2019 INA821
PRODUCTION DATA.
N = 2667 | Mean = 3.1 µV | Std. Dev. = 8.1 µV |
N = 2667 | Mean = 7.7 µV | Std. Dev. = 50.7 µV |
81 units |
N = 292 | Mean = 45 pA | Std. Dev. = 62 pA |
TA = 25°C |
N = 294 | G = 1 | |
N = 294 | Mean = 0.51 µV/V | Std. Dev. = 0.42 µV/V |
G = 10 |
N = 5 | G = 10 |
G = 1000 |
VS = ±15 V |
Average of 294 units | G = 10 |
G = 1 |
500-kHz measurement bandwidth | ||
1-VRMS output voltage | 100-kΩ load |
G = 1 | RL = 10 kΩ | CL = 100 pF |
G = 100 | RL = 10 kΩ | CL = 100 pF |
VS = 5 V | G = 1 |
VS = ±5 V | VREF = 0 V |
N = 81 | Mean = -0.03 µV/°C | Std. Dev. = 0.09 µV/°C |
N = 81 | Mean = –1.09 µV/°C | Std. Dev. = 0.94 µV/°C |
81 units |
N = 292 | Mean = 34 pA | Std. Dev. = 52 pA |
TA = 90°C |
N = 294 | G = 1 | |
N = 294 | Mean = 4.87 µV/V | Std. Dev. = 4.14 µV/V |
G = 1 |
N = 5 | G = 1 | |
VS = ±18 V |
G = 1 | ||
G = 1 |
N = 293 | Mean = 152 ppm | Std. Dev. = 291 ppm |
G = 10 |
Average of 294 units | G = 1 |
G = 10 |
G = 10 | RL = 10 kΩ | CL = 100 pF |
G = 1000 | RL = 10 kΩ | CL = 100 pF |
VS = 5 V | G = 100 |
VS = ±15 V | VREF = 0 V |