JAJSLD8B July 2021 – November 2021 INA823
PRODUCTION DATA
For this application, the design requirements are as shown in Table 9-1.
DESCRIPTION | VALUE |
---|---|
Single supply voltage | VS= 5 V |
Excitation voltage | VEXT = 2.5 V |
Occlusion pressure range | P = 1...10 psi, increments of p = 0.5 psi |
Occlusion pressure sensitivity | S = 2 ± 0.5 (25%) mV/V/psi |
Occlusion pressure impedance (R) | R = 4.99 kΩ ± 50 Ω (0.1%) |
Total pressure sampling rate | Sr = 20 Hz |
Full-scale range of ADC | VADC(fs) = VOUT = 4.5 V |