The INA827 is a low-cost instrumentation amplifier (INA) that offers extremely low power consumption and operates over a very wide single- or dual-supply range. The device is optimized for the lowest possible gain drift of only 1 ppm per degree Celsius in G = 5, which requires no external resistor. However, a single external resistor sets any gain from 5 to 1000.
The INA827 is optimized to provide excellent common-mode rejection ratio (CMRR) of over 88 dB (G = 5) over frequencies up to 5 kHz. In G = 5, CMRR exceeds 88 dB across the full input common-mode range from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA827 is well-suited for low-voltage operation from a 3-V singlesupply as well as dual supplies up to ±18 V. Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to a save level.
The INA827 is available in a small VSSOP-8 package and is specified for the –40°C to +125°C temperature range. For a similar instrumentation amplifier with a gain range of 1 V/V to 1000 V/V, see the INA826.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA827 | VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from A Revision (July 2013) to B Revision
Changes from * Revision (June 2012) to A Revision
NAME | NO. | I/O | DESCRIPTION |
---|---|---|---|
–IN | 1 | I | Negative input |
+IN | 4 | I | Positive input |
REF | 6 | I | Reference input. This pin must be driven by low impedance. |
RG | 2, 3 | — | Gain setting pin. Place a gain resistor between pin 2 and pin 3. |
VOUT | 7 | O | Output |
–VS | 5 | — | Negative supply |
+VS | 8 | — | Positive supply |