JAJSGD1B October 2018 – December 2018 INA901-SP
PRODUCTION DATA.
The INA901-SP current-shunt monitor with voltage output can sense drops across current shunts at common-mode voltages from –16 V to 80 V, independent of the supply voltage. The INA901-SP pinouts readily enable filtering.
The INA901-SP is available with a 20-V/V output voltage scale. The 130-kHz bandwidth simplifies use in current-control loops.
The INA901-SP operates from a single 2.7-V to 18-V supply, drawing a maximum of 900 μA of supply current. The devices are specified over the extended operating temperature range of –55°C to 125°C and are offered in an 8-pin CFP package.