JAJSGD1B October 2018 – December 2018 INA901-SP
PRODUCTION DATA.
The input circuitry of the INA901-SP can accurately measure beyond its power-supply voltage, V+. For example, the V+ power supply can be 5 V, whereas the load power-supply voltage is up to 80 V. The output voltage range of the OUT terminal, however, is limited by the voltages on the power-supply pin.